IESNA:LM-63-2002
[TEST]P1503618
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM4-02-LS-FS-010-XXXX-WHTE-XX (4000K-650LM)
[LUMINAIRE]PrentaLux Fluxyn SM4 SURFACE MOUNT, RING, WHITE REFLECTOR
[MORE]LIGHT LEVEL 1 - 650 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 4000K CCT, 90 CRI
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]177
TILT=NONE
1 -1 1 37 1 1 1 -0.666667 -0.666667 0
1 1 6.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
58.9 58.8 58.9 58.9 58.9 59.7 60.7 61.7 62.8 63.9
64.7 65.2 65.3 64.8 62.7 59.5 55.3 50.3 44.9 39.6
33.9 28.5 23.6 20.4 18 16.2 14.6 13.1 11.8 10.6
9.4 8.4 7.4 6.1 3.8 1.1 0
